IESNA:LM-63-2002
[TEST]P1055322
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H290D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]640
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 11.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
423.4 418.8 417 413.8 409.6 404.3 397.2 389.7 381.3 371.7
360.4 349.4 337 324.6 311.5 298.1 284.3 270.1 255.6 240
225.5 209.9 194.3 179.1 163.5 147.6 131.7 115 98.8 82.8
66.2 51.7 37.9 25.1 13.1 4.2 0
423.4 425.9 423 418.1 409.9 398.6 385.1 371.3 354.7 338.8
321.8 304.4 285.7 266.6 247.1 228 208.9 190.1 172 154
136.6 119.7 103.4 87.8 75.4 65.5 56.3 47.4 39.6 32.2
25.8 20.2 14.9 10.3 6.4 2.8 0
423.4 420.9 415.6 403.2 385.5 367.4 346.6 324.3 299.8 275.4
249.9 225.5 201.8 179.8 159.7 140.5 121.1 107.6 97.7 88.1
78.6 70.8 63.4 56.3 50.3 44.6 38.9 34 29.4 24.8
20.2 16.3 12.7 9.2 5.7 2.8 0
423.4 420.9 410.3 391.9 370.6 345.1 318.2 288.9 259.5 231.2
203.9 179.8 156.8 134.9 118.9 108.3 98.1 89.6 80.7 73.3
66.6 60.5 54.9 49.6 44.6 40 35.4 31.2 26.9 23
19.1 15.6 12 8.8 5.7 2.8 0
423.4 422 411.7 391.5 367.1 339.8 309.7 277.2 246 217
189.4 165 141.2 123.2 112.2 102.3 93.5 85.3 77.2 70.1
64.1 58.4 53.1 48.1 43.2 38.6 34.3 30.4 26.2 22.3
18.8 15.2 11.7 8.5 5.3 2.5 0
